IESNA:LM-63-2002
[TEST]P1527760
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-11)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-35-B2750-W2A-4000K
[LUMINAIRE]2X4 3500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4000K CCT WITH FROSTED SMOOTH LENS
[LAMP]4000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3434
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 29.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1157.5 1161.5 1157.5 1147.4 1134.3 1131.3 1120.2 1093.1 1082 1059.9
1045.8 1018.6 997.4 962.2 935 904.8 861.6 830.4 791.1 756.9
715.6 670.3 630.1 583.8 542.5 492.2 445.9 394.6 350.3 298.9
254.6 206.3 161 117.8 74.5 35.2 0
1157.5 1161.5 1159.5 1145.4 1142.4 1132.3 1115.2 1102.1 1087 1062.9
1039.7 1011.5 986.4 965.2 933 900.8 861.6 827.3 789.1 749.8
707.6 671.3 625 580.8 537.5 492.2 445.9 396.6 348.3 300.9
254.6 208.3 161 116.8 73.5 33.2 0
1157.5 1153.5 1151.4 1141.4 1133.3 1131.3 1113.2 1100.1 1072.9 1061.9
1036.7 1014.6 990.4 960.2 930 899.8 858.6 826.3 787.1 750.9
707.6 666.3 622 582.8 535.5 487.1 443.9 393.5 346.2 297.9
251.6 204.3 158 115.7 71.5 35.2 0
1157.5 1151.4 1152.5 1140.4 1131.3 1125.3 1113.2 1097.1 1079 1069.9
1036.7 1016.6 987.4 957.2 924 894.8 858.6 820.3 784.1 746.8
707.6 663.3 621 576.7 529.4 483.1 437.8 388.5 343.2 293.9
247.6 202.3 157 112.7 70.5 35.2 0
1157.5 1158.5 1150.4 1149.4 1140.4 1132.3 1120.2 1102.1 1098.1 1060.9
1044.8 1016.6 983.4 966.2 929 894.8 855.5 833.4 788.1 745.8
705.6 664.3 618 576.7 529.4 481.1 436.8 390.5 338.2 292.9
245.6 199.3 155 113.7 69.4 34.2 0
